text.skipToContent text.skipToNavigation

Anchor, Rock 2.25in X 96in 1in Rod

by CHANCE Utility 

Catalog ID: R196L

Expanding Rock Anchor 1" (25.4 mm) Diameter Rod, 96" (2438 mm) long with Tripleye.

  • Anchor expands and wedges against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2.5" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153

Product Details

General

Application Earth Tension Anchoring
Coating Galvanized
Eyenut Style Tripleye
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.
Tensile Strength 36000 lb
Type Rock Anchors
UPC 096359051138

Dimensions

Anchor Hole Size 2.5 in
Diameter 2.25 in
Length 96.000 in
Rod Diameter 1.000 in
Weight 26.127 lb

Logistics

Pallet Quantity 50
Standard Package 2

Resources/Downloads