text.skipToContent text.skipToNavigation

5 kA

PDV-65 arresters are tested to meet or exceed the requirements of IEC 60099-4, 2004-05 Edition 2.2 for 5kA Class arresters. Available for system voltages from 2.5 to 36 kV.

PDV-65 Arrester (10.2 kV Uc, C1BC Hardware)

By OHIO BRASS  
Catalog ID: 214010C1BC
PDV-65 with disconnector and medium insulating bracket

PDV-65 Arrester (10.2 kV Uc, CCAA Hardware)

By OHIO BRASS  
Catalog ID: 214010CCAA
PDV-65 with no disconnector

PDV-65 Arrester (10.2 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214010CCBE
PDV-65 with no disconnector

PDV-65 Arrester (10.2 kV Uc, CLBC Hardware)

By OHIO BRASS  
Catalog ID: 214010CLBC
PDV-65 with disconnector and short insulating bracket

PDV-65 Arrester (12.7 kV Uc, CCAA Hardware)

By OHIO BRASS  
Catalog ID: 214013CCAA
PDV-65 with no disconnector

PDV-65 Arrester (12.7 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214013CCBE
PDV-65 with no disconnector

PDV-65 Arrester (12.7 kV Uc, CVBC Hardware)

By OHIO BRASS  
Catalog ID: 214013CVBC
PDV-65 with disconnector and long insulating bracket

PDV-65 Arrester (12.7 kV Uc, CVCC Hardware)

By OHIO BRASS  
Catalog ID: 214013CVCC
PDV-65 with disconnector with long insulating bracket and protective cap

PDV-65 Arrester (15.3 kV Uc, CVBC Hardware)

By OHIO BRASS  
Catalog ID: 214015CVBC
PDV-65 with disconnector and long insulating bracket

PDV-65 Arrester (17 kV Uc, C1CC Hardware)

By OHIO BRASS  
Catalog ID: 214017C1CC
PDV-65 with disconnector, medium insulating bracket and protective cap

PDV-65 Arrester (17 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214017CCBE
PDV-65 with no disconnector

PDV-65 Arrester (17 kV Uc, CVBC Hardware)

By OHIO BRASS  
Catalog ID: 214017CVBC
PDV-65 with disconnector and long insulating bracket

PDV-65 Arrester (19.5 kV Uc, CCAA Hardware)

By OHIO BRASS  
Catalog ID: 214020CCAA
PDV-65 with no disconnector

PDV-65 Arrester (19.5 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214020CCBE
PDV-65 with no disconnector

PDV-65 Arrester (19.5 kV Uc, CVBC Hardware)

By OHIO BRASS  
Catalog ID: 214020CVBC
PDV-65 with disconnector and long insulating bracket

PDV-65 Arrester (2.55 kV Uc, CCAA Hardware)

By OHIO BRASS  
Catalog ID: 214003CCAA
PDV-65 with no disconnector

PDV-65 Arrester (2.55 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214003CCBE
PDV-65 with no disconnector

PDV-65 Arrester (24.4 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214024CCBE
PDV-65 with no disconnector

PDV-65 Arrester (24.4 kV Uc, CVCC Hardware)

By OHIO BRASS  
Catalog ID: 214024CVCC
PDV-65 with disconnector with long insulating bracket and protective cap

PDV-65 Arrester (29 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214029CCBE
PDV-65 with no disconnector

PDV-65 Arrester (29 kV Uc, CVBC Hardware)

By OHIO BRASS  
Catalog ID: 214029CVBC
PDV-65 with disconnector and long insulating bracket

PDV-65 Arrester (29 kV Uc, CVCC Hardware)

By OHIO BRASS  
Catalog ID: 214029CVCC
PDV-65 with disconnector with long insulating bracket and protective cap

PDV-65 Arrester (5.1 kV Uc, C1CC Hardware)

By OHIO BRASS  
Catalog ID: 214005C1CC
PDV-65 with disconnector, medium insulating bracket and protective cap

PDV-65 Arrester (5.1 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214005CCBE
PDV-65 with no disconnector

PDV-65 Arrester (8.4 kV Uc, CCBE Hardware)

By OHIO BRASS  
Catalog ID: 214009CCBE
PDV-65 with no disconnector

PDV-65 Optima Arrester (29 kV MCOV, 7224 Hardware)

By OHIO BRASS  
Catalog ID: 2175797224
PDV-65 Optima with disconnector and NEMA 4x5 crossarm bracket

PDV-65 Optima Arrester (29 kV MCOV, 7314 Hardware)

By OHIO BRASS  
Catalog ID: 2175797314
PDV-65 Optima with birdcap and disconnector

PDV-65 Optima Arrester (29 kV MCOV, 7324 Hardware)

By OHIO BRASS  
Catalog ID: 2175797324
PDV-65 Optima with birdcap, disconnector and NEMA 4x5 crossarm bracket

PDV-65 Optima Arrester (29 kV MCOV, 7333 Hardware)

By OHIO BRASS  
Catalog ID: 2175797333
PDV-65 Optima with birdcap, disconnector, ground strap and transformer bracket

PDV-65 Optima Arrester (29 kV MCOV, 7533 Hardware)

By OHIO BRASS  
Catalog ID: 2175797533
PDV-65 Optima with birdcap, 18" lead wire, disconnector, ground strap and transformer bracket
Page 1 of 1