text.skipToContent text.skipToNavigation

PDV-100 Arrester (10.2 kV Uc, CVBC Hardware)

By OHIO BRASS 

Catalog ID: 214210CVBC

By OHIO BRASS
Catalog ID:  214210CVBC
IEC Class 1 Polymer Housed Surge Arrester
  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type None
Cantilever Bending Strength - Max. 2.04 in lbs (18.05 N-M)
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Class 1
UPC 096359434221

Dimensions

Height 5.5 in
Stud Type M12

Electrical Ratings

Creep and Leakage Distance 780 mm
Duty Cycle 12 kV
Frequency Rating 48-62 Hz
MCOV 10.2 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 38.1 kV
Maximum Discharge Voltage
  • 29.3 kV @ 1.5 kA
  • 30.6 kV @ 3 kA
  • 31.8 kV @ 5 kA
  • 34.3 kV @ 10 kA
  • 37.9 kV @ 20 kA
  • 43.9 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 25.2 kV
Minimum Strike 165.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000

Certifications and Compliance

Industry Standard(s) IEC

Logistics

Pallet Quantity 128

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)