text.skipToContent text.skipToNavigation

PDV-100 Arrester (10.2 kV Uc, CVBC Hardware)

By OHIO BRASS 

Catalog ID: 214211CVBC

By OHIO BRASS
Catalog ID:  214211CVBC
IEC Class 1 Polymer Housed Surge Arrester
  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type None
Cantilever Bending Strength - Max. 2.04 in lbs (18.05 N-M)
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Distribution
UPC 096359434252

Dimensions

Height 8.5 in
Stud Type M12

Electrical Ratings

Creep and Leakage Distance 780 mm
Duty Cycle 12 kV
Frequency Rating 48-62 Hz
MCOV 10.2 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 43.5 kV
Maximum Discharge Voltage
  • 30.8 kV @ 1.5 kA
  • 32.9 kV @ 3 kA
  • 34.8 kV @ 5 kA
  • 38.5 kV @ 10 kA
  • 43.5 kV @ 20 kA
  • 51.6 kV @ 40 kA
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000

Certifications and Compliance

Industry Standard(s) IEC

Logistics

Pallet Quantity 64

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)