text.skipToContent text.skipToNavigation

PDV-100 Arrester (24.4 kV Uc, CCAA Hardware)

By OHIO BRASS 

Catalog ID: 214224CCAA

By OHIO BRASS
Catalog ID:  214224CCAA
IEC Class 1 Polymer Housed Surge Arrester
  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Class 1

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 414 mm
Current - Low Current Long Duration (LCLD) Test 230
Duty Cycle 30 kV
MCOV 24.4 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 95.8 kV
Maximum Discharge Voltage
  • 73.1 kV @ 1.5 kA
  • 76.2 kV @ 3 kA
  • 79.3 kV @ 5 kA
  • 85.5 kV @ 10 kA
  • 94.5 kV @ 20 kA
  • 109.4 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 62.9 kV
Minimum Strike 414.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000 µs
Withstand Voltage - 60 Hz Wet 100
Withstand Voltage - Lightning Impulse 250
Withstand Voltage - Switching Impulse 64.5

Logistics

Pallet Quantity 72

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)