text.skipToContent text.skipToNavigation

PDV-100 Arrester (29 kV Uc, CVBC Hardware)

By OHIO BRASS 

Catalog ID: 214230CVBC

By OHIO BRASS
Catalog ID:  214230CVBC
IEC Class 1 Polymer Housed Surge Arrester
  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type None
Cantilever Bending Strength - Max. 2.04 in lbs (18.05 N-M)
Color Gray Housing
EU RoHS Indicator Contact Manufacturer
Material ESP™ Polymer Housing
Mounting Position Upright
Type Class 1
UPC 096359434474

Dimensions

Height 17.2 in
Stud Type M12

Electrical Ratings

Creep and Leakage Distance 551 mm
Duty Cycle 36 kV
Frequency Rating 48-62 Hz
MCOV 29 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 117.1 kV
Maximum Discharge Voltage
  • 90.1 kV @ 1.5 kA
  • 93.9 kV @ 3 kA
  • 97.8 kV @ 5 kA
  • 105.4 kV @ 10 kA
  • 116.5 kV @ 20 kA
  • 134.9 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 77.6 kV
Minimum Strike 1560.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000

Certifications and Compliance

Industry Standard(s) IEC

Logistics

Pallet Quantity 35

Resources and Downloads

Specifications

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)