text.skipToContent text.skipToNavigation

PDV-100 Arrester (31.5 kV Uc, CVBC Hardware)

By OHIO BRASS 

Catalog ID: 214231CVBC

By OHIO BRASS
Catalog ID:  214231CVBC
IEC Class 1 Polymer Housed Surge Arrester
  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type None
Cantilever Bending Strength - Max. 2.04 in lbs (18.05 N-M)
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type Distribution
UPC 096359600961

Dimensions

Height 17.2 in
Stud Type M12

Electrical Ratings

Creep and Leakage Distance 51.9 in (1320 mm)
Duty Cycle 39 kV
Frequency Rating 48-62 Hz
MCOV 31.5 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 137.0 kV
Maximum Discharge Voltage
  • 97.2 kV @ 1.5 kA
  • 103.9 kV @ 3 kA
  • 109.8 kV @ 5 kA
  • 121.5 kV @ 10 kA
  • 137.3 kV @ 20 kA
  • 162.8 kV @ 40 kA
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000

Certifications and Compliance

Industry Standard(s) IEC

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)