Class 1
43 Products
PDV-100 Arrester (10.2 kV Uc, C1BC Hardware)
By OHIO BRASS
Catalog ID: 214210C1BC
PDV-100 with disconnector and medium insulating bracket
PDV-100 Arrester (10.2 kV Uc, CCBE Hardware)
By OHIO BRASS
Catalog ID: 214210CCBE
PDV-100 with no disconnector
PDV-100 Arrester (10.2 kV Uc, CCBI Hardware)
By OHIO BRASS
Catalog ID: 214210CCBI
PDV-100 with ground strap, NEMA bracket and no disconnector
PDV-100 Arrester (10.2 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214210CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (10.2 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214211CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (12.7 kV Uc, CCAA Hardware)
By OHIO BRASS
Catalog ID: 214213CCAA
PDV-100 with no disconnector
PDV-100 Arrester (12.7 kV Uc, CLBC Hardware)
By OHIO BRASS
Catalog ID: 214213CLBC
PDV-100 with disconnector and short insulating bracket
PDV-100 Arrester (12.7 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214213CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (15.3 kV Uc, CLBC Hardware)
By OHIO BRASS
Catalog ID: 214215CLBC
PDV-100 with disconnector and short insulating bracket
PDV-100 Arrester (15.3 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214215CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (17 kV Uc, C1BC Hardware)
By OHIO BRASS
Catalog ID: 214217C1BC
PDV-100 with disconnector and medium insulating bracket
PDV-100 Arrester (17 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214217CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (19.5 kV Uc, CLBC Hardware)
By OHIO BRASS
Catalog ID: 214220CLBC
PDV-100 with disconnector and short insulating bracket
PDV-100 Arrester (19.5 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214221CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (19.5 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214220CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (2.55 kV Uc, C1CC Hardware)
By OHIO BRASS
Catalog ID: 214203C1CC
PDV-100 with disconnector, medium insulating bracket and protective cap
PDV-100 Arrester (2.55 kV Uc, CCBE Hardware)
By OHIO BRASS
Catalog ID: 214203CCBE
PDV-100 with no disconnector
PDV-100 Arrester (2.55 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214203CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (22 kV Uc, C1BC Hardware)
By OHIO BRASS
Catalog ID: 214222C1BC
PDV-100 with disconnector and medium insulating bracket
PDV-100 Arrester (22 kV Uc, CCBE Hardware)
By OHIO BRASS
Catalog ID: 214222CCBE
PDV-100 with no disconnector
PDV-100 Arrester (22 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214222CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (24.4 kV Uc, C1BC Hardware)
By OHIO BRASS
Catalog ID: 214224C1BC
PDV-100 with disconnector and medium insulating bracket
PDV-100 Arrester (24.4 kV Uc, CCAA Hardware)
By OHIO BRASS
Catalog ID: 214224CCAA
PDV-100 with no disconnector
PDV-100 Arrester (24.4 kV Uc, CCBI Hardware)
By OHIO BRASS
Catalog ID: 214224CCBI
PDV-100 with ground strap, NEMA bracket and no disconnector
PDV-100 Arrester (24.4 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214224CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (28 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214228CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (29 kV Uc, C1BC Hardware)
By OHIO BRASS
Catalog ID: 214230C1BC
PDV-100 with disconnector and medium insulating bracket
PDV-100 Arrester (29 kV Uc, CCAA Hardware)
By OHIO BRASS
Catalog ID: 214230CCAA
PDV-100 with no disconnector
PDV-100 Arrester (29 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214230CVBC
PDV-100 with disconnector and long insulating bracket
PDV-100 Arrester (31.5 kV Uc, CVBC Hardware)
By OHIO BRASS
Catalog ID: 214231CVBC
PDV-100 with disconnector and long insulating bracket