text.skipToContent text.skipToNavigation

PVI-LP Arrester (15.3 kV MCOV / Uc)

By OHIO BRASS 

Catalog ID: 214515CVCC

By OHIO BRASS
Catalog ID:  214515CVCC
IEC Class 2 Polymer Housed Surge Arrester
  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

More Options

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Type Class 2

Dimensions

Stud Type M12

Electrical Ratings

Duty Cycle 18 kV
MCOV 15.3 kV
Pressure Relief Capability-Symmetrical rms (kA) 40

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)