text.skipToContent text.skipToNavigation

PVI-LP Arrester (17 kV MCOV / Uc)

By OHIO BRASS 

Catalog ID: 214517CVCC

By OHIO BRASS
Catalog ID:  214517CVCC
IEC Class 2 Polymer Housed Surge Arrester
  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

More Options

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Type Class 2

Dimensions

Stud Type M12

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test 550
Duty Cycle 21 kV
MCOV 17 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 56.9 kV
Maximum Discharge Voltage
  • 45.1 kV @ 1.5 kA
  • 47.7 kV @ 3 kA
  • 49.9 kV @ 5 kA
  • 53.8 kV @ 10 kA
  • 59.6 kV @ 20 kA
  • 67.1 kV @ 40 kA
Pressure Relief Capability-Symmetrical rms (kA) 40
Time - Low Current Long Duration (LCLD) Test 2000
Withstand Voltage - 60 Hz Wet 44.7
Withstand Voltage - Lightning Impulse 69.9

Resources and Downloads

Videos

Hubbell Power Systems In Depth: Distribution Arresters (VI01037E0119)

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)