text.skipToContent text.skipToNavigation

PDV-65 Optima Arrester (22 kV MCOV, 7224 Hardware)

By OHIO BRASS 

Collection Name: 

Catalog ID: 2132727224

By OHIO BRASS
Collection Name: 
Catalog ID:  2132727224
IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester
  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type NEMA 4x5 Crossarm Bracket
Cantilever Bending Strength - Max. 45 Nm
Color Gray Housing
EU RoHS Indicator Contact Manufacturer
Material ESP™ Polymer Housing
Mounting Position Upright
Type Distribution
UPC 096359410393

Dimensions

Height 17.8 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 11.2 in (284.48 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 13 in (330.2 mm)
Stud Type 3/8-16

Electrical Ratings

Creep and Leakage Distance 41 in (1039 mm)
Current - Low Current Long Duration (LCLD) Test 75 A
Duty Cycle 27 kV
Frequency Rating 48-62 Hz
MCOV 22 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 89.6 kV
Maximum Discharge Voltage
  • 70.8 kV @ 1.5 kA
  • 75.4 kV @ 3 kA
  • 80.4 kV @ 5 kA
  • 90.5 kV @ 10 kA
  • 104.6 kV @ 20 kA
  • 130.7 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 63.3 kV
Minimum Strike 15.0 in
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000 µs
Withstand Voltage - 60 Hz Wet 82
Withstand Voltage - Lightning Impulse 230
Withstand Voltage - Switching Impulse 71.2

Logistics

Pallet Quantity 56