text.skipToContent text.skipToNavigation

PDV-65 Optima Arrester (8.4 kV MCOV, 7224 Hardware)

By OHIO BRASS 

Collection Name: 

Catalog ID: 2172597224

By OHIO BRASS
Collection Name: 
Catalog ID:  2172597224
IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester
  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

More Options

Product Details

General

Application Distribution
Bracket Type NEMA 4x5 Crossarm Bracket
Cantilever Bending Strength - Max. 45 Nm
Color Gray Housing
EU RoHS Indicator Contact Manufacturer
Material ESP™ Polymer Housing
Mounting Hardware Insulating Bracket with Disconnector
Mounting Position Upright
Type Distribution
UPC 096359256816

Dimensions

Height 9.4 in
Maximum Operating Altitude 12000 ft

Electrical Ratings

Creep and Leakage Distance 15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test 75 A
Duty Cycle 10 kV
Frequency Rating 48-62 Hz
MCOV 8.4 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 33.3 kV
Maximum Discharge Voltage
  • 26.3 kV @ 1.5 kA
  • 28 kV @ 3 kA
  • 29.8 kV @ 5 kA
  • 33.6 kV @ 10 kA
  • 38.8 kV @ 20 kA
  • 48.5 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 23.5 kV
Minimum Strike 6.1 in
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000 µs

Logistics

Pallet Quantity 192