text.skipToContent text.skipToNavigation

PVR Optima (10.2 kV MCOV, 7214 Hardware)

by OHIO BRASS 

Catalog ID: 2216107214

IEEE Riser Pole Class Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type None
Cantilever Bending Strength - Max. 135 Nm
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Hardware Insulating Bracket with Disconnector
Mounting Position Upright
Type Distribution
UPC 096359417965

Dimensions

Height 9.4 in
Maximum Operating Altitude 12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 5.3 in (134.62 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 7.3 in (185.42 mm)

Electrical Ratings

Creep and Leakage Distance 15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test 250 A
Duty Cycle 12 kV
Frequency Rating 48-62 Hz
MCOV 10.2 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 36.2 kV
Maximum Discharge Voltage
  • 27.8 kV @ 1.5 kA
  • 29 kV @ 3 kA
  • 30.2 kV @ 5 kA
  • 32.5 kV @ 10 kA
  • 35.9 kV @ 20 kA
  • 41.6 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 23.9 kV
Minimum Strike 6.1 in
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000 µs
Withstand Voltage - 60 Hz Wet 26.9
Withstand Voltage - Lightning Impulse 60.1

Certifications and Compliance

Industry Standard(s) IEEE