text.skipToContent text.skipToNavigation

PVR Optima (12.7 kV MCOV, 7333 Hardware)

by OHIO BRASS 

Catalog ID: 2216137333

IEEE Riser Pole Class Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type Transformer Bracket
Cantilever Bending Strength - Max. 135 Nm
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Hardware Insulating Bracket with Disconnector
Mounting Position Upright
Type Distribution

Dimensions

Height 12.4 in
Maximum Operating Altitude 12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 6.3 in (160.02 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 8.3 in (210.82 mm)

Electrical Ratings

Creep and Leakage Distance 26 in (660 mm)
Current - Low Current Long Duration (LCLD) Test 250 A
Duty Cycle 15 kV
Frequency Rating 48-62 Hz
MCOV 12.7 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 45.5 kV
Maximum Discharge Voltage
  • 34.6 kV @ 1.5 kA
  • 36.1 kV @ 3 kA
  • 37.6 kV @ 5 kA
  • 40.5 kV @ 10 kA
  • 44.8 kV @ 20 kA
  • 51.8 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 29.8 kV
Minimum Strike 9.7 in
Pressure Relief Capability-Symmetrical rms (kA) 20
Time - Low Current Long Duration (LCLD) Test 2000 µs
Withstand Voltage - 60 Hz Wet 33.5
Withstand Voltage - Lightning Impulse 76.4

Certifications and Compliance

Industry Standard(s) IEEE