text.skipToContent text.skipToNavigation

Protecta*Lite Arrester (144 kV MCOV)

By OHIO BRASS 

Catalog ID: 607144B7P2001

By OHIO BRASS
Catalog ID:  607144B7P2001
This web listing represents a sampling of typical configurations. ProtectaLite Arrester assemblies can be customized for all distribution and transmission lines.Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltageExample: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.For more information about arrester selection, please contact your Hubbell Power Systems representative.
  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

More Options

Product Details

General

Application Above 35 kV
EU RoHS Indicator Contact Manufacturer
Type Line Arresters
UPC 096359531920

Electrical Ratings

Creep and Leakage Distance 234.0 in (5943.6 mm)
Duty Cycle 180 kV
Frequency Rating 48-62 Hz
MCOV 144 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 476.0 kV
Maximum Discharge Voltage
  • 367 kV @ 1.5 kA
  • 389 kV @ 3 kA
  • 407 kV @ 5 kA
  • 438 kV @ 10 kA
  • 478 kV @ 20 kA
  • 539 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 339.0 kV
Pressure Relief Capability-Symmetrical rms (kA) 63
Voltage - Line 230 kV

Certifications and Compliance

Industry Standard(s) IEEE/IEC

Resources and Downloads

Videos

Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)

Ohio Brass Protecta*Lite® Systems Surge Arresters (VI01020E0118)