text.skipToContent text.skipToNavigation

MVN Arrester (48 kV MCOV)

by OHIO BRASS 

Catalog ID: MVN060GA048AA

IEEE Station Class Porcelain Housed Surge Arrester

Product Details

General

Cantilever Bending Strength - Max. 150,000 in lbs
Color Gray Housing
EU RoHS Indicator Contact Manufacturer
Material Porcelain Housing
Mounting Hardware Single Eyebolt Terminals
Mounting Position Metal Top/Tripod Base
Type Station
UPC 096359506454

Dimensions

Bolt Circle Diameter 10.00 in
Diameter - Lug Hole .88 in (22.352 mm)
Diameter - Single Bolt Hole(s) 0.75 in
Height 38.1 in
Maximum Operating Altitude 12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to Ground 16 in (406 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase 24 in (610 mm)
Thickness - Lug 1.25 in (31.75 mm)

Electrical Ratings

Creep and Leakage Distance 75 in (1905 mm)
Duty Cycle 60 kV
Frequency Rating 48-62 Hz
MCOV 48 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 152.0 kV
Maximum Discharge Voltage
  • 124 kV @ 1.5 kA
  • 129 kV @ 3 kA
  • 134 kV @ 5 kA
  • 140 kV @ 10 kA
  • 150 kV @ 20 kA
  • 165 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 116.0 kV
Pressure Relief Capability-Symmetrical rms (kA) 65

Certifications and Compliance

Industry Standard(s) IEEE