Brand: Hubbell Power Systems
Catalog ID: 228ELAS21
Catalog Number
228ELAS21
Grounding Style
36 in Line Lead
Material
Polymer
Type
Underground Arresters
Height
10.2 in
Maximum Operating Altitude
6000 ft
Weight
5.2 lb
AC Withstand Voltage (1 min)
25 kV
Duty Cycle
21 kV
kV Class
25 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
49 kV
MCOV
17 kV
Pallet Quantity
108
Standard Package
1