text.skipToContent text.skipToNavigation

POC 88 Series Bushing - 46kV

by PCORE Electric 

Catalog ID: B-88913-70

POC™ 46kV-400A/1200A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Draw-lead Connected/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

Product Details

General

Application Transformer-Oil Circuit Breaker
Bottom Terminal Type Threaded w/ Hole
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange Aluminum
Material - Insulation Porcelain
Mounting Position Vertical
Number of Flange Mounting Holes 4
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type Threaded
Type Condenser Bushings

Dimensions

Above Flange Length 28.69 in
Below Flange Length 33.50 in
Diameter - Below Flange Maximum D 1" 4.00 in
Diameter - Below Flange Maximum P 5.00 in
Diameter - Bottom Terminal Outside 1 1/2-12
Diameter - Live Part Top 7.25 in
Diameter - Top Terminal Outside 1 1/2-12
Effective Length - Bottom Terminal 2.12 in
Effective Length - Top Terminal 2.50 in
Flange Mounting Hole Bolt Circle 8.25 in
Flange Mounting Hole Diameter 0.88 in
Flange Outside Diameter 10.00 in
Length 62.19 in
Length - Drawlead Above Flange 24.75 in
Length - Ground Shield 21.00 in
Length - Live Part Top 7.25 in
Length - Minimum Oil Immersion Level 21.00 in
Sealing Surface Outside Diameter 7.25 in
Stud Inside Diameter 0.88 in
Weight 132 lb

Electrical Ratings

BIL 250 kV
Current Rating
  • 400 A
  • 1200 A
Minimum Creepage 37.5 in
Minimum Strike 18.00 in
kV Class 46 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads