text.skipToContent text.skipToNavigation

POC Series II Bushing – 115kV

by PCORE Electric 

Catalog ID: POC550G0800

POC™ 115kV-800A Transformer Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Draw-lead Connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

Product Details

General

Application Transformer
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange Aluminum
Material - Insulation Porcelain
Mounting Position Vertical
Number of Flange Mounting Holes 6
Test Tap Yes
Top Terminal Type Threaded
Type Condenser Bushings

Dimensions

Above Flange Length 57.88 in
Below Flange Length 43.00 in
Diameter - Below Flange Maximum D 1" 7.38 in
Diameter - Below Flange Maximum P 7.38 in
Diameter - Live Part Top 9.25 in
Diameter - Top Terminal Outside 1 1/2-12
Effective Length - Top Terminal 2.00 in
Flange Mounting Hole Bolt Circle 13.25 in
Flange Mounting Hole Diameter 1.25 in
Flange Outside Diameter 15.25 in
Length 100.88 in
Length - Drawlead Above Flange 53.62 in
Length - Ground Shield 23.00 in
Length - Live Part Top 8.06 in
Length - Minimum Oil Immersion Level 23.00 in
Sealing Surface Outside Diameter 11.88 in
Stud Inside Diameter 1.62 in
Weight 305 lb

Electrical Ratings

BIL 550 kV
Current Rating 800 A
Minimum Creepage 100 in
Minimum Strike 45.50 in
kV Class 115 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads