text.skipToContent text.skipToNavigation

POC Series II Bushing – 161kV

by PCORE Electric 

Catalog ID: POC750G0800CS

POC™ 161kV-800A Transformer Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Draw-lead Connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

Product Details

General

Application Transformer
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange Aluminum
Material - Insulation Porcelain
Mounting Position Vertical
Number of Flange Mounting Holes 8
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type Threaded
Type Condenser Bushings

Dimensions

Above Flange Length 77.94 in
Below Flange Length 50.25 in
Diameter - Below Flange Maximum D 1" 8.88 in
Diameter - Below Flange Maximum P 8.88 in
Diameter - Live Part Top 10.50 in
Diameter - Top Terminal Outside 1 1/2-12
Effective Length - Top Terminal 2.00 in
Flange Mounting Hole Bolt Circle 15.75 in
Flange Mounting Hole Diameter 1.25 in
Flange Outside Diameter 17.75 in
Length 128.19 in
Length - Drawlead Above Flange 73.69 in
Length - Ground Shield 23.00 in
Length - Live Part Top 8.12 in
Length - Minimum Oil Immersion Level 23.00 in
Sealing Surface Outside Diameter 14.38 in
Stud Inside Diameter 1.62 in
Weight 500 lb

Electrical Ratings

BIL 750 kV
Current Rating 800 A
Minimum Creepage 161 in
Minimum Strike 65.00 in
kV Class 161 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads