text.skipToContent text.skipToNavigation

POC Series II Bushing – 345kV

by PCORE Electric 

Catalog ID: POC1175G1216S

POC™ 345kV-1200A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

Product Details

General

Application Transformer-Oil Circuit Breaker
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange Aluminum
Material - Insulation Porcelain
Mounting Position Vertical
Number of Flange Mounting Holes 12
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type Threaded
Type Condenser Bushings

Dimensions

Above Flange Length 139.38 in
Below Flange Length 51.00 in
Diameter - Below Flange Maximum D 1" 12.50 in
Diameter - Below Flange Maximum P 12.50 in
Diameter - Bottom Terminal Bolt Circle 6.75 in
Diameter - Bottom Terminal Bolt Holes 1/2-13
Diameter - Bottom Terminal Outside 8.25 in
Diameter - Live Part Top 14.00 in
Diameter - Top Terminal Outside 1 1/2-12
Effective Length - Top Terminal 2.00 in
Flange Mounting Hole Bolt Circle 21.00 in
Flange Mounting Hole Diameter 1.25 in
Flange Outside Diameter 23.00 in
Length 190.38 in
Length - Ground Shield 23.00 in
Length - Live Part Top 18.31 in
Length - Minimum Oil Immersion Level 23.00 in
Sealing Surface Outside Diameter 19.62 in
Stud Inside Diameter 2.00 in
Weight 1250 lb

Electrical Ratings

BIL 1175 kV
Current Rating 1200 A
Minimum Creepage 345 in
Minimum Strike 115.00 in
kV Class 345 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads