text.skipToContent text.skipToNavigation

PRC 89 Series Bushing - 25kV

by PCORE Electric 

Catalog ID: B-89221-70

PRC™ 25kV-2000A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

Product Details

General

Application Transformer-Oil Circuit Breaker
Bottom Terminal Type Threaded
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange Aluminum
Material - Insulation Porcelain
Mounting Position Vertical
Number of Flange Mounting Holes 4
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type Threaded
Type Condenser Bushings

Dimensions

Above Flange Length 18.5 in
Below Flange Length 24.00 in
Diameter - Below Flange Maximum D 1" 4.00 in
Diameter - Below Flange Maximum P 4.50 in
Diameter - Bottom Terminal Outside 2-12
Diameter - Live Part Top 4.50 in
Diameter - Top Terminal Outside 2-12
Effective Length - Bottom Terminal 2.12 in
Effective Length - Top Terminal 2.12 in
Flange Mounting Hole Bolt Circle 7.25 in
Flange Mounting Hole Diameter 0.88 in
Flange Outside Diameter 10.62 in
Length 42.50 in
Length - Ground Shield 16.50 in
Length - Live Part Top 3.69 in
Length - Minimum Oil Immersion Level 16.50 in
Sealing Surface Outside Diameter 6.25 in
Weight 97 lb

Electrical Ratings

BIL 150 kV
Current Rating 2000 A
Minimum Creepage 27.5 in
Minimum Strike 14.00 in
kV Class 25 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources/Downloads