text.skipToContent text.skipToNavigation

PRC 89 Series Quick-Link Bushing - 34.5kV

by PCORE Electric 

Catalog ID: B-89353-200-70

PRC™ 34.5kV-2000A Quick-Link Transformer Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

Product Details

General

Application Transformer-Oil Circuit Breaker
Bottom Terminal Type 2-Hole NEMA Pad
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange Aluminum
Material - Insulation Porcelain
Mounting Position Vertical
Number of Flange Mounting Holes 4
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type Threaded
Type Condenser Bushings

Dimensions

Above Flange Length 24.12 in
Below Flange Length 38.00 in
Diameter - Below Flange Maximum D 1" 4.00 in
Diameter - Below Flange Maximum P 4.50 in
Diameter - Live Part Top 4.50 in
Diameter - Top Terminal Outside 2-12
Effective Length - Top Terminal 2.50 in
Flange Mounting Hole Bolt Circle 7.25 in
Flange Mounting Hole Diameter 0.88 in
Flange Outside Diameter 10.62 in
Length 62.12 in
Length - Drawlead Above Flange 20.25 in
Length - Ground Shield 21.00 in
Length - Live Part Top 5.81 in
Length - Minimum Oil Immersion Level 21.00 in
Sealing Surface Outside Diameter 6.25 in
Weight 114 lb

Electrical Ratings

BIL 200 kV
Current Rating 2000 A
Minimum Creepage 37.5 in
Minimum Strike 17.00 in
kV Class 34.5 kV

Certifications and Compliance

Industry Standard(s) IEEE