MY LISTS
HUBBELL POWER SYSTEMS
Image of 550-022-T-365-01 SDC™ Series, Composite Bushing - 123kV

SDC™ Series, Composite Bushing - 123kV

Brand: Electro Composites

Catalog ID: 550-022-T-365-01

SDC™ 123kV-2153 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 23.5" Min. Oil Immersion Level/CT Pocket Length, 138" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

3-SIDED BLADE WITH 3X M12X1.75 THREADED HOLES

Catalog Number

550-022-T-365-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

3

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

52.02 in

Below Flange Length

46.38 in

Depth

16.5 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.05 in

Diameter - Below Flange Maximum P

6.02 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

4.00 in

Diameter - Live Part Top

5.00 in

Diameter - Rod / Tube

2 in

Dimensions

98.4 in x 16.5 in x 16.5 in

Effective Length - Bottom Terminal

1.63 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

15 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

16.5 in

Height

16.5 in

Length

98.4 in

Length - Ground Shield

23.50 in

Length - Insulated Section

88.2 in

Length - Insulation Above Flange

41.70 in

Length - Insulation Below Flange

18.28 in

Length - Live Part Bottom

4.60 in

Length - Live Part Top

5.30 in

Length - Minimum Oil Immersion Level

23.50 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

14.12 in

Thickness

2.025 in

Top Terminal Min. Thread Length

4 in

Weight

312 lb

Width

16.5 in

Electrical Ratings

BIL

550 kV

Current Rating

2153 A

kV Class

123 kV

Minimum Creepage

138 in

Minimum Strike

45 in

Withstand Voltage - 60 Hz Dry

255 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

3-SIDED BLADE WITH 3X M12X1.75 THREADED HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

3

Number of Flange Mounting Holes

8