text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 13.8KV

By Electro Composites 

Catalog ID: 095-008-W-920-00

By Electro Composites
Catalog ID:  095-008-W-920-00
SDC™ 13.8kV-800A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 1.0" Ground Shield Length, 13.8" Min. Creepage Length

More Options

Product Details

General

Application Wall/Floor
Bottom Terminal Type 1-14
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Air
Material - Flange Aluminum
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Flange Mounting Holes 4
Plating - Bottom Terminal Silver
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type 1-14
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 11.91 in
Below Flange Length 10.69 in
Diameter - Above Flange Maximum 5.21 in
Diameter - Below Flange Maximum D 1" 2.76 in
Diameter - Below Flange Maximum P 2.98 in
Diameter - Live Part Bottom 1.25 in
Diameter - Live Part Top 2.75 in
Effective Length - Bottom Terminal 2.00 in
Effective Length - Top Terminal 2.00 in
Flange Mounting Hole Bolt Circle 7.25 in
Flange Mounting Hole Diameter 0.88 in
Flange Outside Diameter 8.50 in
Length 22.60 in
Length - Drawlead Above Flange NA
Length - Ground Shield 1.00 in
Length - Insulation Above Flange 5.70 in
Length - Insulation Below Flange 7.69 in
Length - Live Part Bottom 3.00 in
Length - Live Part Top 3.00 in
Length - Minimum Oil Immersion Level NA
Sealing Surface Inside Diameter 3.01 in
Sealing Surface Outside Diameter 6.37 in
Top Terminal Min. Thread Length 2.00 in
Weight 20 lb

Electrical Ratings

BIL 95 kV
Current Rating 800 A
Minimum Creepage 13.8 in
Minimum Creepage - Inside 8.1 in
Minimum Strike 6.9 in
Minimum Strike - Inside 7.3 in
Withstand Voltage - 60 Hz Dry 34 kV
kV Class 13.8 kV

Certifications and Compliance

Industry Standard(s) IEEE

Resources and Downloads

Videos

ElectroComposites Factory Tour: St. Jerome (VI00124E)