Condenser Bushings
2,011 Products
HV PRC Polymer Bushing - 115kV
By PCORE Electric
Catalog ID: PRC550P0800S
PRC® 115kV-800A Transformer-Circuit Breaker Polymer Bushing
HV PRC Polymer Bushing - 115kV
By PCORE Electric
Catalog ID: PRC550P2000RS
PRC® 115kV-2000A / 2500A Transformer-Circuit Breaker Polymer Bushing
HV PRC Polymer Bushing - 115kV
By PCORE Electric
Catalog ID: PRC550P1216RS
PRC® 115kV-1200/1600A Transformer-Circuit Breaker Polymer Bushing
HV PRC Polymer Bushing - 138kV
By PCORE Electric
Catalog ID: PRC650P1216RS
PRC® 138kV-1200A / 1600A Transformer-Circuit Breaker Polymer Bushing
HV PRC Polymer Bushing - 138kV
By PCORE Electric
Catalog ID: PRC650P2000RS
PRC® 138kV-2000A / 2500A Transformer-Circuit Breaker Polymer Bushing
HV PRC Polymer Bushing - 138kV
By PCORE Electric
Catalog ID: PRC650P0800S
PRC® 138kV-800A Transformer-Circuit Breaker Polymer Bushing
Paper Resin Capacitor Bushing
By PCORE Electric
Catalog ID: B-89393-200-70
PRC® 34.5kV- 400A/1200A , Transformer-Circuit Breaker Bushing
Paper Resin Capacitor Bushing
By PCORE Electric
Catalog ID: B-89353-200-70
PRC® 34.5kV-2000A, Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88713-70
POC® 25kV-400A/1200A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88723-204-70
POC® 25kV-2000A Quick-Link Transformer Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88723-70
POC® 25kV-2000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88732-70
POC® 25kV-3000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88733-70
POC® 25kV-3000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88713-200-70
POC® 25kV-1200A Quick-Link Transformer Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88722-70
POC® 25kV-2000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88743-70
POC® 25kV-4000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 25kV
By PCORE Electric
Catalog ID: B-88742-70
POC® 25kV-4000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 34.5kV
By PCORE Electric
Catalog ID: B-88813-200-70
POC® 34.5kV-1200A Quick-Link Transformer Bushing
POC 88 Series Bushing - 34.5kV
By PCORE Electric
Catalog ID: B-88832-70
POC® 34.5kV-3000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 34.5kV
By PCORE Electric
Catalog ID: B-88842-70
POC® 34.5kV-4000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 34.5kV
By PCORE Electric
Catalog ID: B-88822-70
POC® 34.5kV-2000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 34.5kV
By PCORE Electric
Catalog ID: B-88843-70
POC® 34.5kV-4000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 34.5kV
By PCORE Electric
Catalog ID: B-88833-70
POC® 34.5kV-3000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 34.5kV
By PCORE Electric
Catalog ID: B-88813-70
POC® 34.5kV-400A/1200A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 34.5kV
By PCORE Electric
Catalog ID: B-88823-70
POC® 34.5kV-2000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 46kV
By PCORE Electric
Catalog ID: B-88922-70
POC® 46kV-2000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 46kV
By PCORE Electric
Catalog ID: B-88942-70
POC® 46kV-4000A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 46kV
By PCORE Electric
Catalog ID: B-88913-70
POC® 46kV-400A/1200A Transformer-Circuit Breaker Bushing
POC 88 Series Bushing - 46kV
By PCORE Electric
Catalog ID: B-88913-200-70
POC® 46kV-1200A Quick-Link Transformer Bushing
POC 88 Series Bushing - 46kV
By PCORE Electric
Catalog ID: B-88932-70
POC® 46kV-3000A Transformer-Circuit Breaker Bushing