text.skipToContent text.skipToNavigation

Bushing Well - 35kV

by Reuel 

Catalog ID: U-UBW150

35kV-200A Bushing Well - Indoor Applications Rated per IEEE 386 - Overall Length = 12.25 in, Strike Distance = 22.00 in - Aluminum Conductor

Product Details

General

Application Any
Bottom Terminal Type Aluminum-Threaded
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Air
Material - Flange If Supplied Stainless Steel or Mild Steel
Material - Insulation Cast Epoxy Cycloaliphatic
Mounting Position Any
Number of Bolt Holes - Bottom Terminal 1
Number of Bolt Holes - Top Terminal 0
Number of Sheds 16
Plating - Bottom Terminal Unplated
Test Tap No
Thread Type - Bottom Terminal Female
Thread Type - Top Terminal Male
Top Terminal Plating Unplated
Top Terminal Type Aluminum-Threaded
Type 200 Amp Bushing Well

Dimensions

Above Flange Length 11 in
Below Flange Length 1.13 in
Diameter - Above Flange Maximum 2.50 in
Diameter - Bottom Terminal Bolt Holes 3/8-16
Flange Outside Diameter 3.71 in
Length 12.25 in
Length - Insulation Above Flange 10.00 in
Length - Insulation Below Flange 1.13 in
Thread Size - Bottom Terminal 3/8-16
Weight 3.36 lb

Electrical Ratings

Current Overload 300 A
Current Rating 200 A
Minimum Creepage 22.00 in
Minimum Strike 10.00 in
Withstand Current - Short Time (10 cycles) 10000 A
Withstand Current - Short Time (3 sec) 3500 A
kV Class 35 kV

Resources/Downloads