text.skipToContent text.skipToNavigation

Universal Air Bushing - 25kV

by Reuel 

Catalog ID: U-UAB125C

25kV-600A Universal Air Bushing - Indoor and Outdoor Applications Rated per IEEE 386 - Overall Length = 13.12 in, Strike Distance = 19.15 in - Copper Conductor

Product Details

General

Application Any
Bottom Terminal Type Copper-Threaded
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Air
Material - Flange If Supplied Stainless Steel or Mild Steel
Material - Insulation Cast Epoxy Cycloaliphatic
Mounting Position Any
Number of Bolt Holes - Bottom Terminal 1
Number of Bolt Holes - Top Terminal 0
Number of Sheds 13
Plating - Bottom Terminal Unplated
Test Tap No
Thread Type - Bottom Terminal Female
Thread Type - Top Terminal Male
Top Terminal Plating Unplated
Top Terminal Type Aluminum-Threaded
Type 600 Amp Universal Air Bushing

Dimensions

Above Flange Length 9.75 in
Below Flange Length 4.62 in
Bottom Terminal Min. Thread Length 0.88 in
Diameter - Above Flange Maximum 2.50 in
Diameter - Bottom Terminal Bolt Holes 5/8-11
Flange Outside Diameter 3.71 in
Length 13.12 in
Length - Insulation Above Flange 8.50 in
Length - Insulation Below Flange 4.62 in
Thread Size - Bottom Terminal 5/8-11
Top Terminal Min. Thread Length 1.25 in
Weight 5.25 lb

Electrical Ratings

Current Overload 900 A
Current Rating 600 A
Minimum Creepage 19.15 in
Minimum Strike 8.50 in
Withstand Current - Short Time (10 cycles) 25000 A
Withstand Current - Short Time (3 sec) 10000 A
kV Class 25 kV

Resources/Downloads