HPS_ID_AUR-14-3_Iso_PRODIMAGE
* Representative image
HPS_ID_AUR-14-3_Iso_PRODIMAGE
play
play
+2
HPS_ID_AUR-14-3_Front_PRODIMAGE

Bus Support, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AUR123

Aluminum alloy bus support for aluminum tubing. Caps may be rotated to provide slip-free or rigid clamping. Stainless steel static eliminator springs are standard. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting.

Aluminum alloy bus support for aluminum tubing. Caps may be rotated to provide slip-free or rigid clamping. Stainless steel static eliminator springs are standard. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting.

  • 1-1/4 IPS/EHIPS Tube to Insulator, 3 in BC
  • Caps may be rotated to provide slip-free or rigid clamping
  • Stainless steel static eliminator springs are standard
  • Clamping bolts have hex-stops for one-wrench installation
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359289593

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.548 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)