HPS_ID_UDE_PRODIMAGE
* Representative image
HPS_ID_UDE_PRODIMAGE
play
play

Bus Support, Bronze Bolted Vertical

Brand:

ANDERSON

Catalog ID:

UDE123

Bronze alloy bus support for vertical deadending copper tubing. Clamping bolts have hex-stops for one-wrench installation. Cap screws are supplied for upright mounting. Materials: castings - bronze alloy, clamping hardware - silicon bronze or stainless steel, mounting hardware - galvanized steel.

Bronze alloy bus support for vertical deadending copper tubing. Clamping bolts have hex-stops for one-wrench installation. Cap screws are supplied for upright mounting. Materials: castings - bronze alloy, clamping hardware - silicon bronze or stainless steel, mounting hardware - galvanized steel.

Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Silicon Bronze
Material - Mounting Hardware
Galvanized Steel
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359352853

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
5.684 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Copper Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)