HPS_ID_AURC-30-5_Iso_PRODIMAGE
* Representative image
HPS_ID_AURC-30-5_Iso_PRODIMAGE
play
play
+2
HPS_ID_AURC-30-5_Side_PRODIMAGE

Bus Support, Coupler, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AURC103

Bus Support/Coupler, Aluminum Bolted, 1 IPS/EHIPS Tube to Insulator, 3 in BC

  • Rigid clamping bus support-couple for aluminum tubing
  • Clamping bolts have hex-stops for one-wrench installation
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator.

Product details

General

Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359348931

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.43 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship