Coupler, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ASTC147

Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • "Coupler, Straight, 1-1/2" IPS/EHIPS tube to 0.563"-0.744" dia. cable
  • Material: Castings-Aluminum alloy, Hardware-Aluminum alloy"

Product details

General

Bolt Installation Torque (Recommended)
300 in-lbs
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Type
Tube to Cable Couplers
UPC
096359347941

Dimensions

Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
1-1/2 in
Weight
1.274 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
See Technical Advisor

Conductor Related

Conductor Compatibility
ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19
Conductor Diameter (Tap) - Maximum
0.744 in
Conductor Diameter (Tap) - Minimum
0.563 in
Conductor Type
Aluminum Bus

Logistics

Pallet Quantity
432

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)