text.skipToContent text.skipToNavigation

Connector, Parallel Groove

by ANDERSON 

Catalog ID: LC511AXB

Single Center Bolt Aluminum Parallel Groove Connector with Bonded Copper Liner

Product Details

General

Bolt Head Type Carriage Bolt
Bolt Installation Torque (Recommended) 180 in-lbs
Inhibitor Loaded Yes
Material Aluminum
Material - Body Aluminum Alloy
Material - Body Halves Aluminum Alloy
Material - Bolt Galvanized Steel
Material - Bottom Member Aluminum Alloy
Material - Casting Aluminum Alloy
Material - Hardware Galvanized Steel
Material - Hex Nut Galvanized Steel
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum Alloy
Material - Tap Liner Bonded Copper
Material - Washer Galvanized Steel
Plating No
Product Category Mechanical Connectors
Style Single Center Bolt
Type Parallel Groove
UPC 096359319597

Dimensions

Bolt Diameter 0.310 in
Diameter - Bolt 0.31 in
Dimensions 1.125 in x 1.313 in x 1.500 in
Height 1.500 in
Length 1.125 in
Weight 0.157 lb
Width 1.313 in

Conductor Related

Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter (Main) - Maximum 0.398 in
Conductor Diameter (Main) - Minimum 0.158 in
Conductor Diameter (Main) Range 0.158 - 0.398
Conductor Diameter (Tap) - Maximum 0.292 in
Conductor Diameter (Tap) - Minimum 0.128 in
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 4800 EA

Resources/Downloads