text.skipToContent text.skipToNavigation

Connector, Parallel Groove

By ANDERSON 

Catalog ID: LC677XB

By ANDERSON
Catalog ID:  LC677XB
Three Center Bolt Aluminum Parallel Groove Connector
  • For aluminum to aluminum and aluminum to copper conductor splice/tap connections
  • Sealant (XB) is recommended on all connections

More Options

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 0 ft-lbs
Cover Available No
EU RoHS Indicator No
Material Aluminum
Material - Body Aluminum Alloy
Material - Body Halves Aluminum Alloy
Material - Bolt Galvanized Steel
Material - Bottom Member Aluminum Alloy
Material - Casting Aluminum Alloy
Material - Hardware Galvanized Steel
Material - Spacer Aluminum Alloy
Material - Tap Liner Bonded Copper
Plating No
Product Category Mechanical Connectors
Style Three Center Bolts
UPC 096359319832

Dimensions

Bolt Diameter 0.500 in
Diameter - Bolt 0.5 in
Weight 2.156 lb

Conductor Related

Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (Tap) - Maximum 0.575 in
Conductor Diameter (Tap) - Minimum 0.368 in
Conductor Diameter - Maximum 0.68 in
Conductor Diameter - Minimum 0.373 in
Conductor Diameter Range 0.373 - 0.68

Certifications and Compliance

UL Listed No

Resources and Downloads