text.skipToContent text.skipToNavigation

Connector, Parallel Groove

by FARGO 

Catalog ID: LC822XB

Single Center Bolt Aluminum Parallel Groove Connector with Bonded Copper Liner

Product Details

General

Bolt Head Type Carriage Bolt
Bolt Installation Torque (Recommended) 480 in-lbs
Cover Available No
EU RoHS Indicator No
Inhibitor Loaded Yes
Material Aluminum
Material - Body Aluminum Alloy
Material - Body Halves Aluminum Alloy
Material - Bolt Galvanized Steel
Material - Bottom Member Aluminum Alloy
Material - Casting Aluminum Alloy
Material - Hardware Galvanized Steel
Material - Hex Nut Galvanized Steel
Material - Keeper Aluminum Alloy
Material - Spacer Aluminum Alloy
Material - Tap Liner Bonded Copper
Material - Washer Galvanized Steel
Plating No
Product Category Mechanical Connectors
Style Single Center Bolt
Type Parallel Groove
UPC 096359320043

Dimensions

Bolt Diameter 0.500 in
Diameter - Bolt 0.5 in
Dimensions 2.250 in x 2.218 in x 2.500 in
Height 2.500 in
Length 2.250 in
Width 2.218 in

Conductor Related

Conductor Diameter (Main) - Maximum 0.741 in
Conductor Diameter (Main) - Minimum 0.328 in
Conductor Diameter (Main) Range 0.328 - 0.741
Conductor Diameter (Tap) - Maximum 0.419 in
Conductor Diameter (Tap) - Minimum 0.128 in
Conductor Type Aluminum/Copper

Certifications and Compliance

UL Listed No

Resources/Downloads