text.skipToContent text.skipToNavigation

Connector, Parallel Groove

by ANDERSON 

Catalog ID: LC404

Three Center Bolt Bronze Parallel Groove Connector

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 0 ft-lbs
Cover Available No
Inhibitor Loaded No
Material - Body Bronze
Material - Body Halves Bronze Alloy
Material - Bolt Silicon Bronze
Material - Bottom Member Bronze Alloy
Material - Hardware Silicon Bronze
Material - Hex Nut Stainless Steel
Material - Keeper Bronze
Material - Washer Stainless Steel
Plating No
Product Category Mechanical Connectors
Style Three Center Bolts
UPC 096359319573

Dimensions

Bolt Diameter 0.500 in
Diameter - Bolt 0.5 in
Dimensions 4.375 in x 2.625 in x 2.625 in
Height 2.625 in
Length 4.375 in
Weight 3.028 lb
Width 2.625 in

Conductor Related

Conductor Diameter (Main) - Maximum 0.813 in
Conductor Diameter (Main) - Minimum 0.528 in
Conductor Diameter (Main) Range 0.528 - 0.813
Conductor Diameter (Tap) - Maximum 0.813 in
Conductor Diameter (Tap) - Minimum 0.528 in
Conductor Type Copper

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 432 EA

Resources/Downloads