text.skipToContent text.skipToNavigation

Connector, Parallel Groove

by ANDERSON 

Catalog ID: XP100100

Four Bolt Bronze Cross Parallel Groove Connector

  • Center spacer has 2 grooves for parallel and perpendicular tap connections.
  • Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 0 ft-lbs
    Cover Available No
    EU RoHS Indicator No
    Inhibitor Loaded No
    Material Bronze
    Material - Body Bronze Alloy
    Material - Body Halves Bronze Alloy
    Material - Bolt Silicon Bronze
    Material - Bottom Member Bronze Alloy
    Material - Hardware Silicon Bronze
    Material - Spacer Copper Alloy
    Plating No
    Product Category Mechanical Connectors
    Style Four Bolt
    UPC 096359353836

    Dimensions

    Bolt Diameter 0.380 in
    Diameter - Bolt 0.38 in
    Weight 2.352 lb

    Conductor Related

    Conductor Diameter (Tap) - Maximum 1.152 in
    Conductor Diameter (Tap) - Minimum 0.811 in
    Conductor Diameter - Maximum 1.152 in
    Conductor Diameter - Minimum 0.811 in
    Conductor Diameter Range 0.811 - 1.152

    Certifications and Compliance

    UL Listed No

    Logistics

    Carton Quantity 12

    Resources/Downloads