text.skipToContent text.skipToNavigation

Connector, Parallel Groove

By ANDERSON 

Catalog ID: K41

By ANDERSON
Catalog ID:  K41
Two bolt Bronze Parallel Groove Connector

  • Has no cable separator.
  • More Options

    Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 0 ft-lbs
    Cover Available No
    Inhibitor Loaded No
    Material - Body Bronze Alloy
    Material - Body Halves Bronze Alloy
    Material - Bolt Silicon Bronze
    Material - Bottom Member Bronze Alloy
    Material - Hardware Silicon Bronze
    Material - Spacer Bronze Alloy
    Plating No
    Product Category Mechanical Connectors
    UPC 096359318590

    Dimensions

    Bolt Diameter 0.500 in
    Diameter - Bolt 0.5 in
    Weight 0.686 lb

    Conductor Related

    Conductor Diameter (Tap) - Maximum 0.681 in
    Conductor Diameter (Tap) - Minimum 0.128 in
    Conductor Diameter - Maximum 0.681 in
    Conductor Diameter - Minimum 0.414 in
    Conductor Diameter Range 0.414 - 0.681

    Certifications and Compliance

    UL Listed No

    Resources and Downloads