text.skipToContent text.skipToNavigation

Connector, Parallel Groove

By ANDERSON 

Collection Name: 

Catalog ID: LC1002

By ANDERSON
Collection Name: 
Catalog ID:  LC1002
Single U-Bolt Bronze Parallel Groove Connector

  • For copper to copper conductor connectors
  • More Options

    Product Details

    General

    Bolt Head Type U-Bolt
    Bolt Installation Torque (Recommended) 0 ft-lbs
    Cover Available No
    EU RoHS Indicator No
    Material - Body Bronze
    Material - Body Halves Bronze Alloy
    Material - Bolt Silicon Bronze
    Material - Bottom Member Bronze Alloy
    Material - Hardware Silicon Bronze
    Material - Hex Nut Stainless Steel
    Material - Keeper Bronze
    Material - Spacer Bronze
    Material - Washer Stainless Steel
    Plating No
    Product Category Mechanical Connectors
    Style Single U-Bolt
    UPC 096359319375

    Dimensions

    Bolt Diameter 0.380 in
    Diameter - Bolt 0.38 in
    Dimensions 1.500 in x 1.937 in x 2.750 in
    Height 2.750 in
    Length 1.500 in
    Weight 0.686 lb
    Width 1.937 in

    Conductor Related

    Conductor Diameter (Tap) - Maximum 0.419 in
    Conductor Diameter (Tap) - Minimum 0.258 in
    Conductor Type Copper

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 2400

    Resources and Downloads