text.skipToContent text.skipToNavigation

Connector, Parallel Groove

by ANDERSON 

Catalog ID: LC71B

Single U-Bolt Aluminum Parallel Groove Connector

Product Details

General

Bolt Head Type U-Bolt
Bolt Installation Torque (Recommended) 0 ft-lbs
Cover Available No
Inhibitor Loaded No
Material Aluminum
Material - Body Aluminum Alloy
Material - Body Halves Aluminum Alloy
Material - Bolt Galvanized Steel
Material - Bottom Member Aluminum Alloy
Material - Casting Aluminum Alloy
Material - Hardware Galvanized Steel
Material - Spacer Aluminum Alloy
Plating No
Product Category Mechanical Connectors
Style Single U-Bolt
UPC 096359319894

Dimensions

Bolt Diameter 0.380 in
Diameter - Bolt 0.38 in
Weight 0.392 lb

Conductor Related

Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter (Tap) - Maximum 0.447 in
Conductor Diameter (Tap) - Minimum 0.162 in
Conductor Diameter - Maximum 0.447 in
Conductor Diameter - Minimum 0.162 in
Conductor Diameter Range 0.162 - 0.447

Certifications and Compliance

UL Listed No

Logistics

Carton Quantity 25
Pallet Quantity 4800 EA

Resources/Downloads