text.skipToContent text.skipToNavigation

Connector, Parallel Groove

By ANDERSON 

Catalog ID: LCU70077

By ANDERSON
Catalog ID:  LCU70077
Three U-Bolt Aluminum Parallel Groove Connector

More Options

Product Details

General

Bolt Head Type U-Bolt
Bolt Installation Torque (Recommended) 0 ft-lbs
Cover Available No
EU RoHS Indicator No
Inhibitor Loaded No
Material - Body Aluminum Alloy
Material - Body Halves Aluminum Alloy
Material - Bolt Aluminum Alloy
Material - Bottom Member Aluminum Alloy
Material - Casting Aluminum Alloy
Material - Hardware Aluminum Alloy
Material - Spacer Aluminum Alloy
Plating No
Product Category Mechanical Connectors
UPC 096359320333

Dimensions

Bolt Diameter 0.750 in
Diameter - Bolt 0.75 in
Weight 6.370 lb

Conductor Related

Conductor Compatibility ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Mallard-795-30/19;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;ACAR-1024.5-30/7;ACAR-1081-18/19;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-1197-30/7
Conductor Diameter (Tap) - Maximum 1.34 in
Conductor Diameter (Tap) - Minimum 1.14 in
Conductor Diameter - Maximum 1.34 in
Conductor Diameter - Minimum 1.14 in
Conductor Diameter Range 1.14 - 1.34

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 180

Resources and Downloads