text.skipToContent text.skipToNavigation

Clamptop Clamp

By ANDERSON 

Catalog ID: TSC57

By ANDERSON
Catalog ID:  TSC57
Clamp for attaching conductor to post insulator.

More Options

Product Details

General

Accessory Type Clamptop Clamp
Bolt Installation Torque (Recommended) 300 in-lbs
Material - Clamp Aluminum
Material - Hardware Galvanized Steel
Number of Bolt Holes 0
Number of Sheds 0.25-0.57
Product Category Suspension Clamp
Series images/Suspension Connectors/connsusp_tsc_s.jpg
Strength Rating - Ultimate Body 2800 lb
Type Standard Voltage Suspension Clamps
UPC 096359332114
With Anti-Static Springs No

Dimensions

Actual Clamp Strand Diameter Range 0 in
Angle - Take-Off Maximum 20 °
Assembly Rating (Ultimate) 0 lb
Clamping - Maximum 0 in
Clamping - Minimum 0 in
Clevis Opening 0 in
Diameter - Bolt 0 in
Diameter - Clamping Hardware 0 in
Diameter - Clevis Pin 0 in
Diameter - Pin 0 in
Length - Pin 0 in
Nominal Guy Wire Size 0 in
Weight 0.79 lb

Electrical Ratings

Voltage Application Standard

Conductor Related

Clamping Range 0- 0
Conductor Compatibility ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter - Maximum 0 in

Logistics

Pallet Quantity 1600
Standard Package 25

Resources and Downloads