Suspension Clamp

Brand:

ANDERSON

Catalog ID:

HAS62S

"The HAST2 suspension clamp is a double groove, saddle type suspension clamp desined for use on standard voltage T2 transmission lines. Type HAST2 is recommended for AAC, ACSR, or AAAC T2 conductors. Maximum conductor temperature 130°C.Material: Clamp-Aluminum alloy, Socket-Galvanized Ductile iron.Clamping Range: 0.977"-1.165""

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter
  • "S" suffix indicates the suspension clamp will contain the socket eye SA04"

Product details

General

Bolt Installation Torque (Recommended)
480 in-lbs
Fitting Type
Socket
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
17000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
1/2 in
UPC
096359315155

Dimensions

Angle - Take-Off Maximum
30 °
Clamping - Maximum
0.62 in
Clamping - Minimum
0.2 in
Clevis Opening
2.28125 in
Diameter - Clevis Pin
0.625 in
Height
2.28125 in
Length
6.75 in
Weight
3.136 lb

Electrical Ratings

Voltage Application
Standard

Conductor Related

Clamping Range
0.2- 0.62
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Logistics

Pallet Quantity
432