Suspension Clamp

Brand:

ANDERSON

Catalog ID:

HAS85C

"The MS suspension clamp is a saddle type suspension clamp designed for use on overhead ground wire. They are designed for ground wire application with galvanized steel cable with or without armor rods. Type MS may also be used to suspend copper or Copperweld® cable. Magnetic induction heating will occur. Material: Clamp-Galvanized ductile iron, Hardware-Galvanized steel, Cotter Pin-Stainless steel, Clevis-Galvanized ductile iron. Clamping range: 0.500"-1.040""

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter
  • "C" suffix indicates the suspension clamp will contain the clevis eye CA06"

Product details

General

Bolt Installation Torque (Recommended)
480 in-lbs
EU RoHS Indicator
No
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
18000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
1/2 in
UPC
096359315162

Dimensions

Angle - Take-Off Maximum
30 °
Clamping - Maximum
0.85 in
Clamping - Minimum
0.4 in
Clevis Opening
0.9375 in
Diameter - Clevis Pin
0.625 in
Height
2.5625 in
Length
7.5 in
Weight
3.8 lb

Electrical Ratings

Voltage Application
Standard

Conductor Related

Clamping Range
0.4- 0.85
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18