text.skipToContent text.skipToNavigation

Connector, Vise-Type

by FARGO 

Catalog ID: GC164

Grounding Vise-Type Connector

  • Side Opening Jaw facilitates easy installation.
  • Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 240 in-lbs
    Cover Available No
    Inhibitor Loaded No
    Material Bronze
    Material - Body Bronze
    Material - Bolt Stainless Steel
    Material - Hardware Stainless Steel
    Material - Keeper Bronze
    Plating No
    Product Category Vise Type Connectors
    UPC 096359307112

    Dimensions

    Bolt Diameter 0.250 in
    Diameter - Bolt 0.25 in
    Diameter - Bolt Head 0.31 in
    Dimensions 1.00 in x 0.625 in x 1.000 in
    Height 1.000 in
    Length 1.00 in
    Length - Nut Flat-To-Flat 0.38 in
    Weight 0.118 lb
    Width 0.625 in

    Conductor Related

    Conductor Diameter - Maximum 0.184 in
    Conductor Diameter - Minimum 0.062 in
    Conductor Diameter Range 0.062 - 0.184
    Conductor Type Ribbon or Braid

    Resources/Downloads