text.skipToContent text.skipToNavigation

Connector, Vise-Type

by FARGO 

Catalog ID: GC167P

Grounding Vise-Type Connector

  • Side Opening Jaw facilitates easy installation.
  • Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 240 in-lbs
    Cover Available No
    Inhibitor Loaded No
    Material Bronze
    Material - Body Bronze
    Material - Bolt Stainless Steel
    Material - Hardware Stainless Steel
    Material - Keeper Bronze
    Plating Yes
    Product Category Vise Type Connectors
    UPC 096359307211

    Dimensions

    Bolt Diameter 0.310 in
    Diameter - Bolt 0.31 in
    Diameter - Bolt Head 0.56 in
    Dimensions 1.000 in x 1.250 in x 1.625 in
    Height 1.625 in
    Length 1.000 in
    Length - Nut Flat-To-Flat 0.56 in
    Weight 0.225 lb
    Width 1.250 in

    Conductor Related

    Conductor Diameter (Main) - Maximum 0.312 in
    Conductor Diameter (Main) - Minimum 0.146 in
    Conductor Diameter (Main) Range 0.146 - 0.312
    Conductor Diameter (Tap) - Maximum 0.312 in
    Conductor Diameter (Tap) - Minimum 0.146 in
    Conductor Type Insulated Conductor

    Resources/Downloads