text.skipToContent text.skipToNavigation

Connector, Vise-Type

by FARGO 

Catalog ID: GC268

Grounding Vise-Type Connector

  • Side Opening Jaw facilitates easy installation.
  • Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 240 in-lbs
    Cover Available No
    Inhibitor Loaded No
    Material Bronze
    Material - Body Bronze
    Material - Bolt Stainless Steel
    Material - Hardware Stainless Steel
    Material - Keeper Bronze
    Plating No
    Product Category Vise Type Connectors
    UPC 096359307334

    Dimensions

    Bolt Diameter 0.310 in
    Diameter - Bolt 0.38 in
    Diameter - Bolt Head 0.56 in
    Dimensions 1.375 in x 1.000 in x 2.000 in
    Height 2.000 in
    Length 1.375 in
    Length - Nut Flat-To-Flat 0.56 in
    Weight 0.421 lb
    Width 1.000 in

    Conductor Related

    Conductor Diameter (Main) - Maximum 0.62 in
    Conductor Diameter (Main) - Minimum 0.25 in
    Conductor Diameter (Main) Range 0.25 - 0.62
    Conductor Diameter (Tap) - Maximum 0.184 in
    Conductor Diameter (Tap) - Minimum 0.102 in
    Conductor Type Copper

    Logistics

    Pallet Quantity 3600

    Resources/Downloads