text.skipToContent text.skipToNavigation

Socket Clevis

By ANDERSON 

Catalog ID: SC30

By ANDERSON
Catalog ID:  SC30
Socket Clevis, Ductile Iron, Clevis: 0.875" Opening, 0.625" Pin, UTS 30,000 lb; For use with ANSI class 52-3 & 52-5 insulators

More Options

Product Details

General

Material Ductile Iron
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Number of Bolt Holes 0
Series SC Series
Strength Rating - Ultimate 30000 lb
Strength Rating - Ultimate Body 0 lb
UPC 096359325055

Dimensions

Assembly Rating (Ultimate) 0 lb
Clevis Opening 0.875 in
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Coupling 2.625 in
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in
Weight 1.960 lb

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Logistics

Pallet Quantity 960

Resources and Downloads