HPS_ID_SA_PRODIMAGE
* Representative image
HPS_ID_SA_PRODIMAGE

Socket Eye

Brand:

ANDERSON

Catalog ID:

SA05

Socket Eye, Ductile Iron, Eye: 0.625" width with 0.688" Hole, Length: 2.06", UTS 20,000 lb; For use with ANSI class 52-3 & 52-5 insulators

  • For use with ANSI class 52-3 & 52-5 insulators

Product details

General

Material
Ductile Iron
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
SA Series
Strength Rating - Ultimate
20000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359324591

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Dimensions
2.25 in x 3.44 in x 0.63 in
Height
0.63 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
2.25 in
Length - Coupling
2.063 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
1.21 lb
Width
3.44 in
Width - Eye
0.625 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in

Logistics

Pallet Quantity
1800