HPS_ID_SYCSB_PRODIMAGE
* Representative image
HPS_ID_SYCSB_PRODIMAGE

Socket Y-Clevis

Brand:

ANDERSON

Catalog ID:

SYCS3090

"Bolted Cable Spacer EHV(500 KV), Aluminum Conductor- ACSR (M Max.)-2167 (72/7) - 2156 (84/19), Dia. -1.717"-1.762”, Material:Caps-Aluminum Alloy, Cross Braces-Aluminum Alloy, Bolts,Nuts and Lock washers-Aluminum alloy, Hardware Retaining Grommet-Neoprene"

  • "Material: Body-Galvanized ductile iron, Hardware-Galvanized steel, Cotter Pin-stainless steel
  • For use with ANSI class 52-3 & 52-5 insulators
  • Shield nut can be supplied by adding suffix “SN” to catalog"

Product details

General

Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
SYC Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359328551
With Sphere Nut
No

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
2.281 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
2.45 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in

Logistics

Pallet Quantity
540